S99ASZM20F032045
20mm Bore, 45mm Overall Length, Standard Frelon Lined Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $39.38 | 12 wks |
| 10 - 24 | $36.63 | 12 wks |
| 25 - 49 | $34.41 | 12 wks |
| 50 - 99 | $31.13 | 12 wks |
| 100+ | Request for Quote |
$39.38
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Series | STANDARD |
|---|---|
| Bearing Type | Open |
| Bore Size | 20 |
| Material (Body / Liner) | ALUMINUM/FRELON |
| Max Load (N) | 9265 N |
| O-ring (#) | A 6R11ML027525 (N/A=None) |
| Outside Dia. | 32 |
| Overall Length | 45 |
| Retaining Ring (#) | MD0471MQB032 (N/A=None) |
| Substitute Part | BLAUBXMFMN20OS |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities