S99ASZM16F026036
16mm Bore, 36mm Overall Length, Standard Frelon Lined Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $29.81 | 12 wks |
10 - 24 | $27.72 | 12 wks |
25 - 49 | $26.05 | 12 wks |
50 - 99 | $24.68 | 12 wks |
100+ | Request for Quote |
$29.81
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Series | STANDARD |
---|---|
Bearing Type | Open |
Bore Size | 16 |
Material (Body / Liner) | ALUMINUM/FRELON |
Max Load (N) | 5930 N |
O-ring (#) | A 6R11ML021525 (N/A=None) |
Outside Dia. | 26 |
Overall Length | 36 |
Retaining Ring (#) | MD0471MQB026 (N/A=None) |
Substitute Part | BLAUBXMFMN16OS |