S99ASZM12F022032
12mm Bore, 32mm Overall Length, Standard Frelon Lined Bearing.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $26.40 | 12 wks |
10 - 24 | $24.55 | 12 wks |
25 - 49 | $23.08 | 12 wks |
50 - 99 | $22.19 | 12 wks |
100+ | Request for Quote |
$26.40
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Series | STANDARD |
---|---|
Bearing Type | Open |
Bore Size | 12 |
Material (Body / Liner) | ALUMINUM/FRELON |
Max Load (N) | 3950 N |
O-ring (#) | A 6R11ML017525 (N/A=None) |
Outside Dia. | 22 |
Overall Length | 32 |
Retaining Ring (#) | MD0471MQB022 (N/A=None) |
Substitute Part | BLAUBXMFMN12OS |