S99ASZM10F019029
10mm Bore, 29mm Overall Length, Standard Frelon Lined Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $21.03 | 15 wks |
| 10 - 24 | $19.54 | 15 wks |
| 25 - 49 | $18.37 | 15 wks |
| 50 - 99 | $17.65 | 15 wks |
| 100+ | Request for Quote |
$21.03
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Series | STANDARD |
|---|---|
| Bearing Type | Open |
| Bore Size | 10 |
| Material (Body / Liner) | ALUMINUM/FRELON |
| Max Load (N) | 2985 N |
| O-ring (#) | A 6R11ML015520 (N/A=None) |
| Outside Dia. | 19 |
| Overall Length | 29 |
| Retaining Ring (#) | MD0471MQB019 (N/A=None) |
| Substitute Part | BLAUBXMFMN10OS |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities