S99ASZM08F016025
8mm Bore, 25mm Overall Length, Standard Frelon Lined Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $19.50 | 12 wks |
| 10 - 24 | $18.15 | 12 wks |
| 25 - 49 | $17.05 | 12 wks |
| 50 - 99 | $16.08 | 12 wks |
| 100+ | Request for Quote |
$19.50
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Series | STANDARD |
|---|---|
| Bearing Type | Open |
| Bore Size | 8 |
| Material (Body / Liner) | ALUMINUM/FRELON |
| Max Load (N) | 2055 N |
| O-ring (#) | A 6R11ML013017 (N/A=None) |
| Outside Dia. | 16 |
| Overall Length | 25 |
| Retaining Ring (#) | MD0471MQB016 (N/A=None) |
| Substitute Part | BLAUBXMFMN08OS |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities