S99ASZM05F012022

5mm Bore, 22mm Overall Length, Standard Frelon Lined Bearing.
Qty Range Price/Unit Ships Within
1 - 9 $16.55 6 wks
10 - 24 $15.39 6 wks
25 - 49 $14.46 6 wks
50 - 99 $13.64 6 wks
100+ Request for Quote
$16.55

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Series STANDARD
Bearing Type Open
Bore Size 5
Material (Body / Liner) ALUMINUM/FRELON
Max Load (N) 1135 N
O-ring (#) A 6R11ML009713 (N/A=None)
Outside Dia. 12
Overall Length 22
Retaining Ring (#) MD0471MQB012 (N/A=None)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team