S99ASCM30F047068
30mm Bore, 68mm Overall Length, Standard Frelon Lined Bearing.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $62.69 | 6 wks |
10 - 24 | $58.29 | 6 wks |
25 - 49 | $54.78 | 6 wks |
50 - 99 | $51.81 | 6 wks |
100+ | Request for Quote |
$62.69
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Series | STANDARD |
---|---|
Bearing Type | Closed |
Bore Size | 30 |
Material (Body / Liner) | ALUMINUM/FRELON |
Max Load (N) | 21010 N |
O-ring (#) | A 6R11ML042526 (N/A=None) |
Outside Dia. | 47 |
Overall Length | 68 |
Retaining Ring (#) | MD0471MQB047 (N/A=None) |
Substitute Part | BLAUBXMFMC30CS |