S99ASCM25F040058
25mm Bore, 58mm Overall Length, Standard Frelon Lined Bearing.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $40.09 | 12 wks |
| 10 - 24 | $37.28 | 12 wks |
| 25 - 49 | $35.03 | 12 wks |
| 50 - 99 | $33.11 | 12 wks |
| 100+ | Request for Quote |
$40.09
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Series | STANDARD |
|---|---|
| Bearing Type | Closed |
| Bore Size | 25 |
| Material (Body / Liner) | ALUMINUM/FRELON |
| Max Load (N) | 14935 N |
| O-ring (#) | A 6R11ML035525 (N/A=None) |
| Outside Dia. | 40 |
| Overall Length | 58 |
| Retaining Ring (#) | MD0471MQB040 (N/A=None) |
| Substitute Part | BLAUBXMFMC25CS |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities