S99ASCM16F026036
16mm Bore, 36mm Overall Length, Standard Frelon Lined Bearing.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $22.20 | 12 wks |
10 - 24 | $20.64 | 12 wks |
25 - 49 | $19.39 | 12 wks |
50 - 99 | $18.38 | 12 wks |
100+ | Request for Quote |
$22.20
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Series | STANDARD |
---|---|
Bearing Type | Closed |
Bore Size | 16 |
Material (Body / Liner) | ALUMINUM/FRELON |
Max Load (N) | 5930 N |
O-ring (#) | A 6R11ML021525 (N/A=None) |
Outside Dia. | 26 |
Overall Length | 36 |
Retaining Ring (#) | MD0471MQB026 (N/A=None) |
Substitute Part | BLAUBXMFMC16CS |