S99ASCM08F016025
8mm Bore, 25mm Overall Length, Standard Frelon Lined Bearing.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $16.05 | 12 wks |
10 - 24 | $14.92 | 12 wks |
25 - 49 | $14.03 | 12 wks |
50 - 99 | $13.21 | 12 wks |
100+ | Request for Quote |
$16.05
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Series | STANDARD |
---|---|
Bearing Type | Closed |
Bore Size | 8 |
Material (Body / Liner) | ALUMINUM/FRELON |
Max Load (N) | 2055 N |
O-ring (#) | A 6R11ML013017 (N/A=None) |
Outside Dia. | 16 |
Overall Length | 25 |
Retaining Ring (#) | MD0471MQB016 (N/A=None) |
Substitute Part | BLAUBXMFMC08CS |