S99APZM25F040058
25mm Bore, 58mm Overall Length, Precision Frelon Lined Bearing.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $47.30 | 12 wks |
10 - 24 | $43.99 | 12 wks |
25 - 49 | $41.33 | 12 wks |
50 - 99 | $38.55 | 12 wks |
100+ | Request for Quote |
$47.30
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Series | Precision |
---|---|
Bearing Type | Open |
Bore Size | 25 |
Material (Body / Liner) | ALUMINUM/FRELON |
Max Load (N) | 14935 N |
O-ring (#) | A 6R11ML035525 (N/A=None) |
Outside Dia. | 40 |
Overall Length | 58 |
Retaining Ring (#) | MD0471MQB040 (N/A=None) |
Substitute Part | BLAUBXMFMN25OP |