S99APZM20F032045
20mm Bore, 45mm Overall Length, Precision Frelon Lined Bearing.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $36.63 | 12 wks |
10 - 24 | $34.07 | 12 wks |
25 - 49 | $32.01 | 12 wks |
50 - 99 | $28.96 | 12 wks |
100+ | Request for Quote |
$36.63
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Series | Precision |
---|---|
Bearing Type | Open |
Bore Size | 20 |
Material (Body / Liner) | ALUMINUM/FRELON |
Max Load (N) | 9265 N |
O-ring (#) | A 6R11ML027525 (N/A=None) |
Outside Dia. | 32 |
Overall Length | 45 |
Retaining Ring (#) | MD0471MQB032 (N/A=None) |
Substitute Part | BLAUBXMFMN20OP |