S99APZM16F026036

16mm Bore, 36mm Overall Length, Precision Frelon Lined Bearing.
Qty Range Price/Unit Ships Within
1 - 9 $27.73 6 wks
10 - 24 $25.79 6 wks
25 - 49 $24.23 6 wks
50 - 99 $22.96 6 wks
100+ Request for Quote
$27.73

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Series Precision
Bearing Type Open
Bore Size 16
Material (Body / Liner) ALUMINUM/FRELON
Max Load (N) 5930 N
O-ring (#) A 6R11ML021525 (N/A=None)
Outside Dia. 26
Overall Length 36
Retaining Ring (#) MD0471MQB026 (N/A=None)
Substitute Part BLAUBXMFMN16OP

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team