S99APZM05F012022
5mm Bore, 22mm Overall Length, Precision Frelon Lined Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $16.55 | 12 wks |
10 - 24 | $15.39 | 12 wks |
25 - 49 | $14.46 | 12 wks |
50 - 99 | $13.64 | 12 wks |
100+ | Request for Quote |
$16.55
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Series | Precision |
---|---|
Bearing Type | Open |
Bore Size | 5 |
Material (Body / Liner) | ALUMINUM/FRELON |
Max Load (N) | 1135 N |
O-ring (#) | A 6R11ML009713 (N/A=None) |
Outside Dia. | 12 |
Overall Length | 22 |
Retaining Ring (#) | MD0471MQB012 (N/A=None) |
Substitute Part | BLAUBXMFMN05OP |