S99APCM40F062080
40mm Bore, 80mm Overall Length, Precision Frelon Lined Bearing.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $71.87 | 6 wks |
10 - 24 | $66.84 | 6 wks |
25 - 49 | $62.79 | 6 wks |
50 - 99 | $59.14 | 6 wks |
100+ | Request for Quote |
$71.87
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Series | Precision |
---|---|
Bearing Type | Closed |
Bore Size | 40 |
Material (Body / Liner) | ALUMINUM/FRELON |
Max Load (N) | 32955 N |
O-ring (#) | A 6R11ML056035 (N/A=None) |
Outside Dia. | 62 |
Overall Length | 80 |
Retaining Ring (#) | MD0471MQB062 (N/A=None) |
Substitute Part | BLAUBXMFMC40CP |