S99APCM20F032045
20mm Bore, 45mm Overall Length, Precision Frelon Lined Bearing.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $25.67 | 6 wks |
10 - 24 | $23.88 | 6 wks |
25 - 49 | $22.43 | 6 wks |
50 - 99 | $17.48 | 6 wks |
100+ | Request for Quote |
$25.67
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Series | Precision |
---|---|
Bearing Type | Closed |
Bore Size | 20 |
Material (Body / Liner) | ALUMINUM/FRELON |
Max Load (N) | 9265 N |
O-ring (#) | A 6R11ML027525 (N/A=None) |
Outside Dia. | 32 |
Overall Length | 45 |
Retaining Ring (#) | MD0471MQB032 (N/A=None) |
Substitute Part | BLAUBXMFMC20CP |