S99APCM16F026036
16mm Bore, 36mm Overall Length, Precision Frelon Lined Bearing.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $22.20 | 12 wks |
| 10 - 24 | $20.64 | 12 wks |
| 25 - 49 | $19.39 | 12 wks |
| 50 - 99 | $18.38 | 12 wks |
| 100+ | Request for Quote |
$22.20
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Series | Precision |
|---|---|
| Bearing Type | Closed |
| Bore Size | 16 |
| Material (Body / Liner) | ALUMINUM/FRELON |
| Max Load (N) | 5930 N |
| O-ring (#) | A 6R11ML021525 (N/A=None) |
| Outside Dia. | 26 |
| Overall Length | 36 |
| Retaining Ring (#) | MD0471MQB026 (N/A=None) |
| Substitute Part | BLAUBXMFMC16CP |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities