S99APCM12F022032
12mm Bore, 32mm Overall Length, Precision Frelon Lined Bearing.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $19.06 | 15 wks |
| 10 - 24 | $17.74 | 15 wks |
| 25 - 49 | $16.65 | 15 wks |
| 50 - 99 | $16.14 | 15 wks |
| 100+ | Request for Quote |
$19.06
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Series | Precision |
|---|---|
| Bearing Type | Closed |
| Bore Size | 12 |
| Material (Body / Liner) | ALUMINUM/FRELON |
| Max Load (N) | 3950 N |
| O-ring (#) | A 6R11ML017525 (N/A=None) |
| Outside Dia. | 22 |
| Overall Length | 32 |
| Retaining Ring (#) | MD0471MQB022 (N/A=None) |
| Substitute Part | BLAUBXMFMC12CP |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities