S99APCM10F019029
10mm Bore, 29mm Overall Length, Precision Frelon Lined Bearing.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $18.30 | 12 wks |
10 - 24 | $17.02 | 12 wks |
25 - 49 | $15.97 | 12 wks |
50 - 99 | $15.33 | 12 wks |
100+ | Request for Quote |
$18.30
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Series | Precision |
---|---|
Bearing Type | Closed |
Bore Size | 10 |
Material (Body / Liner) | ALUMINUM/FRELON |
Max Load (N) | 2985 N |
O-ring (#) | A 6R11ML015520 (N/A=None) |
Outside Dia. | 19 |
Overall Length | 29 |
Retaining Ring (#) | MD0471MQB019 (N/A=None) |