S99APCM08F016025
8mm Bore, 25mm Overall Length, Precision Frelon Lined Bearing.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $17.51 | 8 wks |
| 10 - 24 | $16.74 | 8 wks |
| 25 - 49 | $15.74 | 8 wks |
| 50 - 99 | $14.81 | 8 wks |
| 100+ | Request for Quote |
$17.51
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Series | Precision |
|---|---|
| Bearing Type | Closed |
| Bore Size | 8 |
| Material (Body / Liner) | ALUMINUM/FRELON |
| Max Load (N) | 2055 N |
| O-ring (#) | A 6R11ML013017 (N/A=None) |
| Outside Dia. | 16 |
| Overall Length | 25 |
| Retaining Ring (#) | MD0471MQB016 (N/A=None) |
| Substitute Part | BLAUBXMFMC08CP |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities