S9941YMSWC57XGG
Spring Wrapped Slip Coupling, 1.695 ( N.m ) Limiting Torque, Weight: 624g
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $618.95 | 10 wks |
10 - 24 | $535.47 | 10 wks |
25 - 49 | $498.6 | 10 wks |
50 - 99 | $450.43 | 12 wks |
100+ | Request for Quote |
$618.95
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth (l) | 25.4 |
---|---|
Bore Sizes (d₁ / d₂) | 16 / 16 |
Hub (Dia. / Projection) | 31.75 / 9.65 |
Material | Stainless Steel |
Outside Dia. (D) | 57.15 |
Overall Length (L) | 57.15 |
Upper Limit Torque (N•m) | 1.695 ( N.m ) N.m |
Weigth (grams) | 624 grams |