S9941YMSWC57XAA

Spring Wrapped Slip Coupling, 1.695 ( N.m ) Limiting Torque, Weight: 624g
Qty Range Price/Unit Ships Within
1 - 9 $575.77 6 wks
10 - 24 $498.11 6 wks
25 - 49 $463.81 6 wks
50 - 99 $419 8 wks
100+ Request for Quote
$575.77

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth (l) 25.4
Bore Sizes (d₁ / d₂) 10 / 10
Hub (Dia. / Projection) 31.75 / 9.65
Material Stainless Steel
Outside Dia. (D) 57.15
Overall Length (L) 57.15
Upper Limit Torque (N•m) 1.695 ( N.m ) N.m
Weigth (grams) 624 grams

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team