S9941YMSWC38XAA

Spring Wrapped Slip Coupling, 0.622 ( N.m ) Limiting Torque, Weight: 184g
Qty Range Price/Unit Ships Within
1 - 9 $350.78 6 wks
10 - 24 $302.11 6 wks
25 - 49 $280.71 6 wks
50 - 99 $252.9 8 wks
100+ Request for Quote
$350.78

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth (l) 18.54
Bore Sizes (d₁ / d₂) 10 / 10
Hub (Dia. / Projection) 22.24 / 6.35
Material Stainless Steel
Outside Dia. (D) 38.1
Overall Length (L) 40.4
Upper Limit Torque (N•m) 0.622 ( N.m ) N.m
Weigth (grams) 184 grams

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team