S9941YMSWC25X66

Spring Wrapped Slip Coupling, 0.141 ( N.m ) Limiting Torque, Weight: 74g
Qty Range Price/Unit Ships Within
1 - 9 $229.46 6 wks
10 - 24 $196.4 6 wks
25 - 49 $181.98 6 wks
50 - 99 $163.31 8 wks
100+ Request for Quote
$229.46

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth (l) 14
Bore Sizes (d₁ / d₂) 6 / 6
Hub (Dia. / Projection) 12.7 / 4.83
Material Stainless Steel
Outside Dia. (D) 25.4
Overall Length (L) 32
Upper Limit Torque (N•m) 0.141 ( N.m ) N.m
Weigth (grams) 74 grams

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team