S9941YMSWC25X44
Spring Wrapped Slip Coupling, 0.141 ( N.m ) Limiting Torque, Weight: 74g
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $229.46 | 10 wks |
10 - 24 | $196.4 | 10 wks |
25 - 49 | $181.98 | 10 wks |
50 - 99 | $163.31 | 12 wks |
100+ | Request for Quote |
$229.46
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth (l) | 14 |
---|---|
Bore Sizes (d₁ / d₂) | 4 / 4 |
Hub (Dia. / Projection) | 12.7 / 4.83 |
Material | Stainless Steel |
Outside Dia. (D) | 25.4 |
Overall Length (L) | 32 |
Upper Limit Torque (N•m) | 0.141 ( N.m ) N.m |
Weigth (grams) | 74 grams |