S9941YMSWC19X66
Spring Wrapped Slip Coupling, 0.085 ( N.m ) Limiting Torque, Weight: 34g
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $222.84 | 6 wks |
10 - 24 | $190.8 | 6 wks |
25 - 49 | $176.83 | 6 wks |
50 - 99 | $158.76 | 8 wks |
100+ | Request for Quote |
$222.84
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth (l) | 12.7 |
---|---|
Bore Sizes (d₁ / d₂) | 6 / 6 |
Hub (Dia. / Projection) | 12.7 / 4.83 |
Material | Stainless Steel |
Outside Dia. (D) | 19.05 |
Overall Length (L) | 28.2 |
Upper Limit Torque (N•m) | 0.085 ( N.m ) N.m |
Weigth (grams) | 34 grams |