S9941YMSWC12X33

Spring Wrapped Slip Coupling, 0.035 ( N.m ) Limiting Torque, Weight: 17g
Qty Range Price/Unit Ships Within
1 - 9 $216.18 6 wks
10 - 24 $184.91 6 wks
25 - 49 $171.31 6 wks
50 - 99 $153.7 8 wks
100+ Request for Quote
$216.18

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth (l) 10.9
Bore Sizes (d₁ / d₂) 3 / 3
Hub (Dia. / Projection) 9.4 / 4.32
Material Stainless Steel
Outside Dia. (D) 12.7
Overall Length (L) 22.6
Upper Limit Torque (N•m) 0.035 ( N.m ) N.m
Weigth (grams) 17 grams

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team