S9941Y-SWC15A68
0.375" / 0.5" Bores, 1.59" Overall Length, Slip at 88 ± 9 oz. in.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $350.78 | 6 wks |
10 - 24 | $302.31 | 6 wks |
25 - 49 | $281 | 6 wks |
50 - 99 | $253.28 | 8 wks |
100+ | Request for Quote |
$350.78
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth (F) | 0.73 Inch |
---|---|
Bore (side 1 / side 2) | 0.375 / 0.5 |
Hub (Dia. / Projection) | 0.75 / 0.25 |
Limiting Torque | 88 ± 9 oz-in |
Material | Stainless Steel |
Outside Dia. (A) | 1.5 Inch |
Overall Length (D) | 1.59 Inch |
Weigth (oz.) | 6.5 oz |