S9941Y-SWC15A55

0.3125" / 0.3125" Bores, 1.59" Overall Length, Slip at 88 ± 9 oz. in.
Qty Range Price/Unit Ships Within
1 - 9 $350.78 6 wks
10 - 24 $302.31 6 wks
25 - 49 $281 6 wks
50 - 99 $253.28 8 wks
100+ Request for Quote
$350.78

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth (F) 0.73 Inch
Bore (side 1 / side 2) 0.3125 / 0.3125
Hub (Dia. / Projection) 0.75 / 0.25
Limiting Torque 88 ± 9 oz-in
Material Stainless Steel
Outside Dia. (A) 1.5 Inch
Overall Length (D) 1.59 Inch
Weigth (oz.) 6.5 oz

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team