S9941Y-SWC13A56
0.3125" / 0.375" Bores, 1.43" Overall Length, Slip at 48 ± 5 oz. in.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $274.89 | 10 wks |
10 - 24 | $250.64 | 10 wks |
25 - 49 | $235.61 | 10 wks |
50 - 99 | $229.14 | 12 wks |
100+ | Request for Quote |
$274.89
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth (F) | 0.62 Inch |
---|---|
Bore (side 1 / side 2) | 0.3125 / 0.375 |
Hub (Dia. / Projection) | 0.62 / 0.25 |
Limiting Torque | 48 ± 5 oz-in |
Material | Stainless Steel |
Outside Dia. (A) | 1.25 Inch |
Overall Length (D) | 1.43 Inch |
Weigth (oz.) | 3.8 oz |