S9941Y-SWC10A44

0.25" / 0.25" Bores, 1.26" Overall Length, Slip at 20 ± 2 oz. in.
Qty Range Price/Unit Ships Within
1 - 9 $234.33 6 wks
10 - 24 $226.81 6 wks
25 - 49 $215.38 6 wks
50 - 99 $208.96 8 wks
100+ Request for Quote
$234.33

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth (F) 0.55 Inch
Bore (side 1 / side 2) 0.25 / 0.25
Hub (Dia. / Projection) 0.5 / 0.19
Limiting Torque 20 ± 2 oz-in
Material Stainless Steel
Outside Dia. (A) 1 Inch
Overall Length (D) 1.26 Inch
Weigth (oz.) 2.6 oz

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team