S9941Y-SWC08A34
0.1875" / 0.25" Bores, 1.11" Overall Length, Slip at 12 ± 1.2 oz. in.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $199.84 | 10 wks |
10 - 24 | $170.69 | 10 wks |
25 - 49 | $158 | 10 wks |
50 - 99 | $141.61 | 12 wks |
100+ | Request for Quote |
$199.84
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth (F) | 0.5 Inch |
---|---|
Bore (side 1 / side 2) | 0.1875 / 0.25 |
Hub (Dia. / Projection) | 0.5 / 0.19 |
Limiting Torque | 12 ± 1.2 oz-in |
Material | Stainless Steel |
Outside Dia. (A) | 0.75 Inch |
Overall Length (D) | 1.11 Inch |
Weigth (oz.) | 1.2 oz |