S9941Y-SWC08A33

0.1875" / 0.1875" Bores, 1.11" Overall Length, Slip at 12 ± 1.2 oz. in.
Qty Range Price/Unit Ships Within
1 - 9 $199.84 6 wks
10 - 24 $170.69 6 wks
25 - 49 $158 6 wks
50 - 99 $141.61 8 wks
100+ Request for Quote
$199.84

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth (F) 0.5 Inch
Bore (side 1 / side 2) 0.1875 / 0.1875
Hub (Dia. / Projection) 0.5 / 0.19
Limiting Torque 12 ± 1.2 oz-in
Material Stainless Steel
Outside Dia. (A) 0.75 Inch
Overall Length (D) 1.11 Inch
Weigth (oz.) 1.2 oz

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team