S9941Y-SWC06A33

0.1875" / 0.1875" Bores, 0.98" Overall Length, Slip at 8 ± 1.0 oz. in.
Qty Range Price/Unit Ships Within
1 - 9 $190.19 6 wks
10 - 24 $162.74 6 wks
25 - 49 $150.98 6 wks
50 - 99 $134.62 8 wks
100+ Request for Quote
$190.19

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth (F) 0.46 Inch
Bore (side 1 / side 2) 0.1875 / 0.1875
Hub (Dia. / Projection) 0.37 / 0.17
Limiting Torque 8 ± 1.0 oz-in
Material Stainless Steel
Outside Dia. (A) 0.62 Inch
Overall Length (D) 0.98 Inch
Weigth (oz.) 0.9 oz

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team