S9941Y-SWC05A22
0.125" / 0.125" Bores, 0.89" Overall Length, Slip at 5 ± .7 oz. in.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $187.89 | 10 wks |
10 - 24 | $149.04 | 10 wks |
25 - 49 | $137.95 | 10 wks |
50 - 99 | $122.76 | 12 wks |
100+ | Request for Quote |
$187.89
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth (F) | 0.43 Inch |
---|---|
Bore (side 1 / side 2) | 0.125 / 0.125 |
Hub (Dia. / Projection) | 0.37 / 0.17 |
Limiting Torque | 5 ± .7 oz-in |
Material | Stainless Steel |
Outside Dia. (A) | 0.5 Inch |
Overall Length (D) | 0.89 Inch |
Weigth (oz.) | 0.6 oz |