S9940YMSWC38X06
For general detail on calibration see Page 8 from Chapter 13
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $194.88 | 12 wks |
5 - 9 | $167.89 | 12 wks |
10 - 24 | $156.04 | 12 wks |
25 - 49 | $140.59 | 12 wks |
50+ | Request for Quote |
$194.88
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 6 mm |
---|---|
Clutch Body Dia. (D) | 38.1 mm |
Mounting Dia. (input) | 12.675 mm |
Overall Length (L) | 35.3 mm |
Upper Limit Torque (N•m) | 0.565 n.m |