S9940Y-SWC30A14

For general detail calibration information see PDF page(Catalog 790, Chapter 13, Page 12 )
Qty Range Price/Unit Ships Within
1 - 4 $836.31 7 wks
5 - 9 $723.5 7 wks
10 - 24 $673.66 7 wks
25 - 49 $608.61 8 wks
50+ Request for Quote
$836.31

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (C) 0.875 Inch
Clutch Body Dia. (L) 3 Inch
Max. Dissip.power (Watts) 57 Watts
Mounting Dia. (input) 1.124
Overall Length (A) 2.3 Inch
Upper Limit Torque (oz.in.) 480 oz-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team