S9940Y-SWC30A10
For general detail calibration information see PDF page(Catalog 790, Chapter 13, Page 12 )
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $899.03 | 11 wks |
5 - 9 | $777.76 | 11 wks |
10 - 24 | $724.18 | 11 wks |
25 - 49 | $654.26 | 12 wks |
50+ | Request for Quote |
$899.03
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (C) | 0.625 Inch |
---|---|
Clutch Body Dia. (L) | 3 Inch |
Max. Dissip.power (Watts) | 57 Watts |
Mounting Dia. (input) | 1.124 |
Overall Length (A) | 2.3 Inch |
Upper Limit Torque (oz.in.) | 480 oz-in |