S9940Y-SWC26A05

For general detail calibration information see PDF page(Catalog 790, Chapter 13, Page 12 )
Qty Range Price/Unit Ships Within
1 - 4 $655.32 7 wks
5 - 9 $566.92 7 wks
10 - 24 $527.88 7 wks
25 - 49 $476.87 8 wks
50+ Request for Quote
$655.32

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (C) 0.3123 Inch
Clutch Body Dia. (L) 2.62 Inch
Max. Dissip.power (Watts) 43 Watts
Mounting Dia. (input) 0.749
Overall Length (A) 1.88 Inch
Upper Limit Torque (oz.in.) 360 oz-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team