S9940Y-SWC22A06
For general detail calibration information see PDF page(Catalog 790, Chapter 13, Page 12 )
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $515.84 | 11 wks |
5 - 9 | $415.2 | 11 wks |
10 - 24 | $386.65 | 11 wks |
25 - 49 | $349.37 | 12 wks |
50+ | Request for Quote |
$515.84
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (C) | 0.3748 Inch |
---|---|
Clutch Body Dia. (L) | 2.25 Inch |
Max. Dissip.power (Watts) | 28 Watts |
Mounting Dia. (input) | 0.749 |
Overall Length (A) | 1.88 Inch |
Upper Limit Torque (oz.in.) | 240 oz-in |