S9940Y-SWC19A08
For general detail calibration information see PDF page(Catalog 790, Chapter 13, Page 12 )
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $425.00 | 7 wks |
5 - 9 | $367.67 | 7 wks |
10 - 24 | $342.33 | 7 wks |
25 - 49 | $309.27 | 8 wks |
50+ | Request for Quote |
$425.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (C) | 0.4998 Inch |
---|---|
Clutch Body Dia. (L) | 1.87 Inch |
Max. Dissip.power (Watts) | 18 Watts |
Mounting Dia. (input) | 0.749 |
Overall Length (A) | 1.88 Inch |
Upper Limit Torque (oz.in.) | 150 oz-in |