S9940Y-SWC18A05
For general detail calibration information see PDF page(Catalog 790, Chapter 13, Page 12 )
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $384.63 | 11 wks |
5 - 9 | $332.44 | 11 wks |
10 - 24 | $309.44 | 11 wks |
25 - 49 | $279.38 | 12 wks |
50+ | Request for Quote |
$384.63
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (C) | 0.3123 Inch |
---|---|
Clutch Body Dia. (L) | 1.87 Inch |
Max. Dissip.power (Watts) | 14 Watts |
Mounting Dia. (input) | 0.499 |
Overall Length (A) | 1.67 Inch |
Upper Limit Torque (oz.in.) | 120 oz-in |