S9940Y-SWC10A04

For general detail calibration information see PDF page(Catalog 790, Chapter 13, Page 12 )
Qty Range Price/Unit Ships Within
1 - 4 $166.55 7 wks
5 - 9 $142.26 7 wks
10 - 24 $131.69 7 wks
25 - 49 $118.02 8 wks
50+ Request for Quote
$166.55

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (C) 0.2498 Inch
Clutch Body Dia. (L) 1 Inch
Max. Dissip.power (Watts) 2.4 Watts
Mounting Dia. (input) 0.499
Overall Length (A) 1.24 Inch
Upper Limit Torque (oz.in.) 20 oz-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team