S9940Y-SWC06A02
For general detail calibration information see PDF page(Catalog 790, Chapter 13, Page 12 )
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $153.41 | 11 wks |
5 - 9 | $131.15 | 11 wks |
10 - 24 | $121.59 | 11 wks |
25 - 49 | $108.36 | 12 wks |
50+ | Request for Quote |
$153.41
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (C) | 0.1248 Inch |
---|---|
Clutch Body Dia. (L) | 0.63 Inch |
Max. Dissip.power (Watts) | 1 Watts |
Mounting Dia. (input) | 0.374 |
Overall Length (A) | 1.05 Inch |
Upper Limit Torque (oz.in.) | 9 oz-in |