S9932Y-M24438438

Purchase S9932Y-M24438438 or One (1) of Each Hub Plus a Sleeve
Qty Range Price/Unit Ships Within
1 - 4 $42.77 4 wks
5 - 24 $40.69 4 wks
25 - 99 $37 4 wks
100 - 249 $34.82 4 wks
250+ Request for Quote
$42.77

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Axial Displacement (±) 0.04
Bores (side 1 / side 2) .4375 / .4375
Cont. Torque (lb.in.) 173 in-lb
Hub Configuration Pin Type
Material (Hubs / Tube) Steel / Nylon
Max Speed (rpm) 10600 rpm
Outside Dia. (O.D.) 2.05 Inch
Overall Length (L) 2.07 Inch
Sleeve Number S5930Y-M24

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team