S9932Y-M19625625
Purchase S9932Y-M19625625 or One (1) of Each Hub Plus a Sleeve
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $39.19 | 4 wks |
5 - 24 | $37.24 | 4 wks |
25 - 99 | $33.81 | 4 wks |
100 - 249 | $31.79 | 4 wks |
250+ | Request for Quote |
$39.19
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Axial Displacement (±) | 0.04 |
---|---|
Bores (side 1 / side 2) | .625 / .625 |
Cont. Torque (lb.in.) | 138 in-lb |
Hub Configuration | Pin Type |
Material (Hubs / Tube) | Steel / Nylon |
Max Speed (rpm) | 11800 rpm |
Outside Dia. (O.D.) | 1.9 Inch |
Overall Length (L) | 1.96 Inch |
Sleeve Number | S5930Y-M19 |