S9932Y-M14625625
Purchase S9932Y-M14625625 or One (1) of Each Hub Plus a Sleeve
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $36.77 | 8 wks |
5 - 24 | $34.91 | 8 wks |
25 - 99 | $31.66 | 8 wks |
100 - 249 | $29.76 | 8 wks |
250+ | Request for Quote |
$36.77
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Axial Displacement (±) | 0.04 |
---|---|
Bores (side 1 / side 2) | .625 / .625 |
Cont. Torque (lb.in.) | 86 in-lb |
Hub Configuration | Pin Type |
Material (Hubs / Tube) | Steel / Nylon |
Max Speed (rpm) | 14000 rpm |
Outside Dia. (O.D.) | 1.57 Inch |
Overall Length (L) | 1.8 Inch |
Sleeve Number | S5930Y-M14 |