S9932Y-M14438438

Purchase S9932Y-M14438438 or One (1) of Each Hub Plus a Sleeve
Qty Range Price/Unit Ships Within
1 - 4 $36.77 4 wks
5 - 24 $34.91 4 wks
25 - 99 $31.66 4 wks
100 - 249 $29.76 4 wks
250+ Request for Quote
$36.77

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Axial Displacement (±) 0.04
Bores (side 1 / side 2) .4375 / .4375
Cont. Torque (lb.in.) 86 in-lb
Hub Configuration Pin Type
Material (Hubs / Tube) Steel / Nylon
Max Speed (rpm) 14000 rpm
Outside Dia. (O.D.) 1.57 Inch
Overall Length (L) 1.8 Inch
Sleeve Number S5930Y-M14

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team