S9932Y-M14250250
Purchase S9932Y-M14250250 or One (1) of Each Hub Plus a Sleeve
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $39.53 | 8 wks |
| 5 - 24 | $37.53 | 8 wks |
| 25 - 99 | $34.03 | 8 wks |
| 100 - 249 | $31.99 | 8 wks |
| 250+ | Request for Quote |
$39.53
Availability: 1 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Axial Displacement (±) | 0.04 |
|---|---|
| Bores (side 1 / side 2) | .250 / .250 |
| Cont. Torque (lb.in.) | 86 in-lb |
| Hub Configuration | Pin Type |
| Material (Hubs / Tube) | Steel / Nylon |
| Max Speed (rpm) | 14000 rpm |
| Outside Dia. (O.D.) | 1.57 Inch |
| Overall Length (L) | 1.8 Inch |
| Sleeve Number | S5930Y-M14 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities