S9930AMKRV40
36.5 mm L, 40 mm Roller Dia., 18 mm Stud Dia., Standard Cam Follower, Stud Type
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $107.22 | 12 wks |
| 10 - 24 | $102.95 | 12 wks |
| 25 - 49 | $100.88 | 12 wks |
| 50 - 99 | $98.14 | 12 wks |
| 100+ | Request for Quote |
$107.22
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Cam Length (C) | 58 mm |
|---|---|
| Cam O.D. (D) | 40 mm |
| Eff. Thread Length (G₁) | 19 mm |
| Head Style | Slotted |
| Max Speed (rpm) | 2900 rpm |
| Stud Diameter (d) | 18 mm |
| Stud Length (B₁) | 36.50 mm |
| Thread Type | M18 x 1.5 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities